background-waves

B0470WC120

Product Status| Activei

B0470WC120

| Series: PCT - Industrial B
info

Littelfuse presents the new family of phase control thyristors for industrial application. Devices with voltage ranges from 1200V to 2500V are available, making them suitable for applications with line voltages from 230V to over 600V.

PropertyValue
On-State Current (Itrms) (A)
925
VDRM (V)
1200
VRRM (V)
1200
VRRM-VDRM (V)
1200
VDC [Thy} (V)
1200
IDRM@VDRM 125°C (mA)
20
VTM (V)
1.68
ITAV @ Tk=55 °C (A)
470
Itav (A)
470
ITSM 10ms Half Sine Wave (kA)
108
I2t [Thy] (kA2s)
108
TJ Max (°C)
125
di/dt (A/µs)
500
dv/dt (V/µs)
1000
IH (A)
0.6
RthJK 120° Rect (K/W)
0.0891
PGM (W)
30
Gate Trigger Voltage MAX
3
rS (mΩ)
0.99
V0 (V)
0.92
PGAV (W)
2
RthJK 180 °C Sine Wave (K/W)
0.0722

B0470WC120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B0470WC120

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.