background-waves

B0713YC200

Product Status| Activei

B0713YC200

| Series: PCT - Industrial B
info

Littelfuse presents the new family of phase control thyristors for industrial application. Devices with voltage ranges from 1200V to 2500V are available, making them suitable for applications with line voltages from 230V to over 600V.

PropertyValue
On-State Current (Itrms) (A)
1400
VDRM (V)
2000
VRRM (V)
2000
VRRM-VDRM (V)
2000
VDC [Thy} (V)
2000
IDRM@VDRM 125°C (mA)
40
VTM (V)
2.35
ITAV @ Tk=55 °C (A)
713
Itav (A)
713
ITSM 10ms Half Sine Wave (kA)
252
I2t [Thy] (kA2s)
252
TJ Max (°C)
125
di/dt (A/µs)
300
dv/dt (V/µs)
1000
IH (A)
0.5
RthJK 120° Rect (K/W)
0.046
PGM (W)
30
Gate Trigger Voltage MAX
3
rS (mΩ)
0.804
V0 (V)
1.103
PGAV (W)
2
RthJK 180 °C Sine Wave (K/W)
0.039

B0713YC200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B0713YC200

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.