background-waves

B0800YC140

Product Status| Activei

B0800YC140

| Series: PCT - Industrial B
info

Littelfuse presents the new family of phase control thyristors for industrial application. Devices with voltage ranges from 1200V to 2500V are available, making them suitable for applications with line voltages from 230V to over 600V.

PropertyValue
On-State Current (Itrms) (A)
1580
VDRM (V)
1400
VRRM (V)
1400
VRRM-VDRM (V)
1400
VDC [Thy} (V)
1400
IDRM@VDRM 125°C (mA)
40
VTM (V)
2
ITAV @ Tk=55 °C (A)
800
Itav (A)
800
ITSM 10ms Half Sine Wave (kA)
281
I2t [Thy] (kA2s)
281
TJ Max (°C)
125
di/dt (A/µs)
150
dv/dt (V/µs)
1000
IH (A)
0.5
RthJK 120° Rect (K/W)
0.046
PGM (W)
30
Gate Trigger Voltage MAX
3
rS (mΩ)
0.596
V0 (V)
1.08
PGAV (W)
2
RthJK 180 °C Sine Wave (K/W)
0.0389

B0800YC140 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B0800YC140

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.