background-waves

B0870YC160

Product Status| Activei

B0870YC160

| Series: PCT - Industrial B
info

Littelfuse presents the new family of phase control thyristors for industrial application. Devices with voltage ranges from 1200V to 2500V are available, making them suitable for applications with line voltages from 230V to over 600V.

PropertyValue
On-State Current (Itrms) (A)
1720
VDRM (V)
1600
VRRM (V)
1600
VRRM-VDRM (V)
1600
VDC [Thy} (V)
1600
IDRM@VDRM 125°C (mA)
40
VTM (V)
1.78
ITAV @ Tk=55 °C (A)
870
Itav (A)
870
ITSM 10ms Half Sine Wave (kA)
353
I2t [Thy] (kA2s)
353
TJ Max (°C)
125
di/dt (A/µs)
500
dv/dt (V/µs)
1000
IH (A)
0.5
RthJK 120° Rect (K/W)
0.0461
PGM (W)
30
Gate Trigger Voltage MAX
3
rS (mΩ)
0.48
V0 (V)
1.03
PGAV (W)
2
RthJK 180 °C Sine Wave (K/W)
0.0389

B0870YC160 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B0870YC160

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.