background-waves

B1115LC180

Product Status| Activei

B1115LC180

| Series: PCT - Industrial B
info

Littelfuse presents the new family of phase control thyristors for industrial application. Devices with voltage ranges from 1200V to 2500V are available, making them suitable for applications with line voltages from 230V to over 600V.

PropertyValue
On-State Current (Itrms) (A)
2260
VDRM (V)
1800
VRRM (V)
1800
VRRM-VDRM (V)
1800
VDC [Thy} (V)
1800
IDRM@VDRM 125°C (mA)
100
VTM (V)
1.6
ITAV @ Tk=55 °C (A)
1157
Itav (A)
1157
ITSM 10ms Half Sine Wave (kA)
806
I2t [Thy] (kA2s)
806
TJ Max (°C)
125
di/dt (A/µs)
500
dv/dt (V/µs)
1000
IH (A)
1
RthJK 120° Rect (K/W)
0.0388
PGM (W)
30
Gate Trigger Voltage MAX
3
rS (mΩ)
0.369
V0 (V)
0.973
PGAV (W)
4
RthJK 180 °C Sine Wave (K/W)
0.032

B1115LC180 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B1115LC180

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.