background-waves

B1230LC160

Product Status| Activei

B1230LC160

| Series: PCT - Industrial B
info

Littelfuse presents the new family of phase control thyristors for industrial application. Devices with voltage ranges from 1200V to 2500V are available, making them suitable for applications with line voltages from 230V to over 600V.

PropertyValue
On-State Current (Itrms) (A)
2431
VDRM (V)
1600
VRRM (V)
1600
VRRM-VDRM (V)
1600
VDC [Thy} (V)
1600
IDRM@VDRM 125°C (mA)
60
VTM (V)
1.4
ITAV @ Tk=55 °C (A)
1226
Itav (A)
1226
ITSM 10ms Half Sine Wave (kA)
1125
I2t [Thy] (kA2s)
1125
TJ Max (°C)
125
di/dt (A/µs)
500
dv/dt (V/µs)
1000
IH (A)
1
RthJK 120° Rect (K/W)
0.0388
PGM (W)
30
Gate Trigger Voltage MAX
3
rS (mΩ)
0.297
V0 (V)
0.883
PGAV (W)
4
RthJK 180 °C Sine Wave (K/W)
0.032

B1230LC160 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B1230LC160

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.