background-waves

B1725NC120

Product Status| Activei

B1725NC120

| Series: PCT - Industrial B
info

Littelfuse presents the new family of phase control thyristors for industrial application. Devices with voltage ranges from 1200V to 2500V are available, making them suitable for applications with line voltages from 230V to over 600V.

PropertyValue
On-State Current (Itrms) (A)
3460
VDRM (V)
1200
VRRM (V)
1200
VRRM-VDRM (V)
1200
VDC [Thy} (V)
1200
IDRM@VDRM 125°C (mA)
100
VTM (V)
1.41
ITAV @ Tk=55 °C (A)
1725
Itav (A)
1725
ITSM 10ms Half Sine Wave (kA)
3700
I2t [Thy] (kA2s)
3700
TJ Max (°C)
125
di/dt (A/µs)
500
dv/dt (V/µs)
1000
IH (A)
1
RthJK 120° Rect (K/W)
0.0271
PGM (W)
30
Gate Trigger Voltage MAX
3
rS (mΩ)
0.169
V0 (V)
0.972
PGAV (W)
4
RthJK 180 °C Sine Wave (K/W)
0.0248

B1725NC120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B1725NC120

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.