background-waves

B2295VF200

Product Status| Activei

B2295VF200

| Series: PCT - Industrial B
info
PropertyValue
On-State Current (Itrms) (A)
4575
VDRM (V)
2000
VRRM (V)
2000
VRRM-VDRM (V)
2000
VDC [Thy} (V)
2000
VTM (V)
1.43
ITAV @ Tk=55 °C (A)
2295
Itav (A)
2295
I2t [Thy] (kA2s)
5700
TJ Max (°C)
125
dv/dt (V/µs)
1000

B2295VF200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B2295VF200

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.