background-waves

B2505VF160

Product Status| Activei

B2505VF160

| Series: PCT - Industrial B
info
PropertyValue
On-State Current (Itrms) (A)
4990
VDRM (V)
1600
VRRM (V)
1600
VRRM-VDRM (V)
1600
VDC [Thy} (V)
1600
VTM (V)
1.28
ITAV @ Tk=55 °C (A)
2505
Itav (A)
2505
I2t [Thy] (kA2s)
6850
TJ Max (°C)
125
dv/dt (V/µs)
200

B2505VF160 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B2505VF160

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.