background-waves

B4475HK160

Product Status| Activei

B4475HK160

| Series: PCT - Industrial B
info
PropertyValue
On-State Current (Itrms) (A)
8970
VDRM (V)
1600
VRRM (V)
1600
VRRM-VDRM (V)
1600
VDC [Thy} (V)
1600
VTM (V)
1.25
ITAV @ Tk=55 °C (A)
4475
Itav (A)
4475
I2t [Thy] (kA2s)
17400
TJ Max (°C)
125
dv/dt (V/µs)
1000

B4475HK160 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B4475HK160

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.