background-waves

B4945HK120

Product Status| Activei

B4945HK120

| Series: PCT - Industrial B
info
PropertyValue
On-State Current (Itrms) (A)
9960
VDRM (V)
1200
VRRM (V)
1200
VRRM-VDRM (V)
1200
VDC [Thy} (V)
1200
VTM (V)
1.2
ITAV @ Tk=55 °C (A)
4945
Itav (A)
4945
I2t [Thy] (kA2s)
19000
TJ Max (°C)
125
dv/dt (V/µs)
1000

B4945HK120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
B4945HK120

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.