background-waves

S6002CAS

Product Status| Activei

S6002CAS

"Sen SCR 600V, 2.0A 200µA DO214 3L " | Series: Low Power SCR up to 1200V
info
The S6002CASRP device offers very high di/dt capability through small die planar construction design. It is glass-passivated to ensure long term reliability and parametric stability.
PropertyValue
On-State Current (Itrms) (A)
2
VDRM (V)
600
IGTMAX (mA)
0.2
ITSM 60Hz (A)
25
IDRM@VDRM 25°C (mA)
0.005
VTM (V)
1.5
di/dt (A/µs)
500
Itav (A)
1.2
tgt (µs)
50
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
22.5
dv/dt @ 125°C (V/µs)
250
Igm
1
IDRM@VDRM 125°C (mA)
0.5
PGAV (W)
0.2
Turn-off Time (µs)
55
Gate Trigger Voltage MAX
0.8
Min Gate Trigger Current IGT MAX
0.02
Type
Sensitive Gate
Mount Method
Surface Mount
IH (A)
0.005
I2t
2.5
  • Surge capability of 25 A at 60 Hz half cycle
  • High di/dt capability of 500 A/μs
  • Improved turn-off time (tq) < 55 μsec
  • AEC-Q101 qualified
  • Sensitive gate for direct microprocessor interface
  • Halogen-free and RoHS-compliant

S6002CAS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
S6002CASRP"Sen SCR 600V, 2.0A 200µA DO214 3L "

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.