background-waves

S8X5ECS1AP

Product Status| Activei

S8X5ECS1AP

Sen SCR 800V 0.5A 30 µA TO92WB | Series: Low Power SCR up to 1200V
info
The S8X5ECS offers a high static dv/dt with a low turn off (tq) time. It is specifically designed for GFCI (Ground Fault Circuit Interrupter) and AFCI (Arc Fault Circuit Interrupter), RCD (Residual Current Device) and RCBO (Residual Current Circuit Breaker with Overload Protection) applications. All SCRs junctions are glass-passivated to ensure long term reliability and parametric stability.
PropertyValue
On-State Current (Itrms) (A)
0.5
VDRM (V)
800
IGTMAX (mA)
0.03
ITSM 60Hz (A)
12
VTM (V)
1.8
di/dt (A/µs)
80
Itav (A)
0.3
tgt (µs)
2.3
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
10
dv/dt @ 125°C (V/µs)
60
Igm
0.5
PGAV (W)
0.2
Turn-off Time (µs)
40
Gate Trigger Voltage MAX
0.8
Min Gate Trigger Current IGT MAX
0.001
Type
Sensitive Gate
Mount Method
Through Hole
IH (A)
0.003
I2t
0.5
  • VDSM voltage up to 1250 V
  • Triggering current IGT <= 30 µa
  • High noise immunity against dv/dt up to 60 V/µs
  • Surge capability up to 12 A at 60 Hz half cycle
  • Enable high robustness of circuit breaker
  • Allow direct microprocessor drive
  • Robust operation in harsh electromagnetic environments
  • Simplified input current protection

S8X5ECS1AP Applications

Highlights Section

  • GFCI, AFCI and RCD application
  • RCBO application
  • Timer
  • Over voltage crowbar protection

S8X5ECS1AP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
S8X5ECS1APSen SCR 800V 0.5A 30 µA TO92WB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.