background-waves

SJxx08DRP

Product Status| Activei

SJxx08DRP

HT SCR 800V 8A TO252 | Series: Low Power SCR up to 1200V
info
The SJxx080xx high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers, and capacitive discharge ignitions. These SCRs have a low gate current trigger level of 6 mA or 15 mA maximum at approximately 1.5 V gate trigger voltage, with a sensitive version of this series having a gate trigger current less than 200 μA. The sensitive gate SCR version is easily triggered by sense coils, proximity switches, and microprocessors.
PropertyValue
On-State Current (Itrms) (A)
8
VDRM (V)
800
IGTMAX (mA)
15
ITSM 60Hz (A)
100
IDRM@VDRM 25°C (mA)
0.01
VTM (V)
1.6
di/dt @ 110°C (A/µs)
100
Itav (A)
5.1
tgt (µs)
2
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
83
dv/dt @ 125°C (V/µs)
200
Igm
0.5
IDRM@ VDRM 150°C (mA)
3
IDRM@VDRM 125°C (mA)
1
PGAV (W)
0.1
Turn-off Time (µs)
35
Gate Trigger Voltage MAX
1.5
dvdt at 150C
120
Type
Standard SCRs
Mount Method
Surface Mount
IH (A)
0.03
I2t
41
  • Voltage capability up to 800 V
  • Maximum Tvj(max) of 150 °C
  • Surge current capability up to 100 A at 60 Hz half cycle

SJxx08DRP Applications

Highlights Section

  • Capacitive discharge system for motorcycle engine CDI
  • Portable generator engine ignition
  • Strobe lights
  • Nailers

SJxx08DRP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SJ8008DRPHT SCR 800V 8A TO252

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.