background-waves

SK002ECS

Product Status| Activei

SK002ECS

Sen SCR 1000V 1.5A 100 µA TO92WB | Series: Low Power SCR up to 1200V
The SK002xSx series offers a high static dv/dt with a low turn off (tq) time. All SCR junctions are glass-passivated to ensure long term reliability and parametric stability.
PropertyValue
On-State Current (Itrms) (A)
1.5
VDRM (V)
1000
IGTMAX (mA)
0.1
ITSM 60Hz (A)
24
IDRM@VDRM 25°C (mA)
0.003
VTM (V)
1.8
di/dt (A/µs)
80
Itav (A)
0.9
tgt (µs)
2.3
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
20
dv/dt @ 125°C (V/µs)
250
Igm
0.5
IDRM@VDRM 125°C (mA)
0.5
PGAV (W)
0.2
Turn-off Time (µs)
35
Gate Trigger Voltage MAX
0.8
Type
Sensitive Gate
Mount Method
Through Hole
IH (A)
0.003
I2t
2
  • Surge current capability up to 24 A
  • Non-repetitive direct surge peak off-state voltage (VDSM/VRSM) up to 1250 V
  • High noise immunity against dv/dt up to 250 V/μs
  • Sensitive gate for direct microprocessor interface
  • Simplified input current protection
  • Lower effort in input voltage protection
  • Suited for environments with high EMI
  • Allows direct microprocessor drive

SK002ECS Applications

Highlights Section

  • Ground Fault Circuit Interrupter
  • Arc Fault Circuit Interrupter
  • Residual Current Device
  • Residual Current Circuit Breaker with Overload Protection

SK002ECS Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SK002ECSSen SCR 1000V 1.5A 100 µA TO92WB
SK002ECSAPSen SCR 1000V 1.5A 100 µA TO92WB
SK002ECSRPSen SCR 1000V 1.5A 100 µA TO92WB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.