background-waves

SK002TS

Product Status| Activei

SK002TS

Sen SCR 1000V 1.5A 100 µA SOT223 | Series: Low Power SCR up to 1200V
info
The SK002xSx series offers a high static dv/dt with a low turn off (tq) time. All SCR junctions are glass-passivated to ensure long term reliability and parametric stability.
PropertyValue
On-State Current (Itrms) (A)
1.5
VDRM (V)
1000
IGTMAX (mA)
0.1
ITSM 60Hz (A)
24
IDRM@VDRM 25°C (mA)
0.003
VTM (V)
1.8
di/dt (A/µs)
80
Itav (A)
0.9
tgt (µs)
2.3
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
20
dv/dt @ 125°C (V/µs)
250
Igm
0.5
IDRM@VDRM 125°C (mA)
0.5
PGAV (W)
0.2
Turn-off Time (µs)
35
Gate Trigger Voltage MAX
0.8
Type
Sensitive Gate
Mount Method
Surface Mount
IH (A)
0.003
I2t
2
  • Surge current capability up to 24 A
  • Non-repetitive direct surge peak off-state voltage (VDSM/VRSM) up to 1250 V
  • High noise immunity against dv/dt up to 250 V/μs
  • Sensitive gate for direct microprocessor interface
  • Simplified input current protection
  • Lower effort in input voltage protection
  • Suited for environments with high EMI
  • Allows direct microprocessor drive

SK002TS Applications

Highlights Section

  • Ground Fault Circuit Interrupter
  • Arc Fault Circuit Interrupter
  • Residual Current Device
  • Residual Current Circuit Breaker with Overload Protection

SK002TS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SK002TSRPSen SCR 1000V 1.5A 100 µA SOT223

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.