background-waves

SV6050R2

Product Status| Activei

SV6050R2

50 Amp Standard SCR TO-220R | Series: Low Power SCR up to 1200V
info
This SVxx50xx high temperature SCR series is ideal for unidirectional switch applications such as phase controls, motor speed controls, Solid State Relays, and inrush current controls. Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5 V potential.
PropertyValue
On-State Current (Itrms) (A)
50
VDRM (V)
600
IGTMAX (mA)
15
ITSM 60Hz (A)
550
IDRM@VDRM 25°C (mA)
0.005
VTM (V)
1.6
di/dt (A/µs)
100
Itav (A)
31.5
tgt (µs)
2
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
456
Igm
4
IDRM@ VDRM 150°C (mA)
50
PGAV (W)
1
Turn-off Time (µs)
25
Gate Trigger Voltage MAX
1.3
dvdt at 150C
500
Min Gate Trigger Current IGT MAX
6
Type
Standard SCRs
Mount Method
Through Hole
IH (A)
0.05
I2t
1255
  • Halogen-free and RoHS compliant
  • 150°C maximum junction temperature
  • High dv/dt performance up to 1000 V/μs
  • Surge capability up to 550 A at 60 Hz half cycle
  • Mechanically and thermally robust TO-220 clip-attach assembly

SV6050R2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SV6050R2TP50 Amp Standard SCR TO-220R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.