background-waves

CMA160E1600HF

Product Status| Activei

CMA160E1600HF

Power Thyristor Discretes - SCR PLUS247 | Series: Standard SCR up to 1800V
info
PropertyValue
VRRM / VDRM (V)
1600
ITAV (A)
160
TC (°C)
80
ITSM (A)
1400
(dv/dt)cr (V/µs)
1000
TVJM (°C)
150
VT0 (V)
0.88
rT (mΩ)
4.96
RthJC [Thy] (K/W)
0.15
RthCH (K/W)
0.15
Package Type
PLUS247
  • 1600 V 160 A at Tc = 80ºC in PLUS247 package​
  • Thermal resistance of RthJC = 0.15 K/W​
  • Leakage current Ir < 200 µA at Tc = 25ºC​
  • Max. forward surge current ITSM = 1.4 kA at Tvj = 45ºC​
  • Max. voltage drop VT = 1.66 V at Tvj = 125ºC, ITAV = 160 A​
  • Higher current compared to TO247 ​
  • Simplified thermal management​
  • Low off-state losses​
  • Improved surge robustness​
  • Increased system efficiency​

CMA160E1600HF Applications

Highlights Section

  • Soft starters​
  • Industrial Power Supplies​ (UPS, SMPS & Power converters)
  • Solid State Relays (SSRs)​
  • Crowbar and Discharge Circuit

CMA160E1600HF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CMA160E1600HFPower Thyristor Discretes - SCR PLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.