background-waves

CMA80PD1600NA

Product Status| Activei

CMA80PD1600NA

Power Thy Disc-Others SOT-227B minibloc | Series: Standard SCR up to 1800V
The Standard SCR series offers thyristors in various packages and breakdown voltages up to 1800V.
PropertyValue
VRRM / VDRM (V)
1600
ITAV (A)
80
TC (°C)
80
ITSM (A)
1070
(dv/dt)cr (V/µs)
1000
TVJM (°C)
150
VT0 (V)
0.86
rT (mΩ)
5.5
RthJC [Thy] (K/W)
0.45
RthCH (K/W)
0.1
Package Type
SOT-227B (minibloc)

CMA80PD1600NA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CMA80PD1600NAPower Thy Disc-Others SOT-227B minibloc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.