background-waves

LX5

TRIAC 600V 0.5A SOT23WB | Series: Low Power TRIAC up to 1200V
info
This 0.5 A bi-directional solid state switch series offers direct interface to microprocessor drivers in a SOT-23 package for low power AC switching applications such as e-valve and AC solenoid drive. The die voltage blocking junctions are glass-passivated to ensure long term reliability and parametric stability.
PropertyValue
On-State Current (Itrms) (A)
0.5
VDRM (V)
600
ITSM 60Hz (A)
9.5
tgt (µs)
2.5
Gate Non-Trigger Voltage
0.2
Igtm
1
IDRM@VDRM 25°C (mA)
0.005
Type
Sensitive Triac
IH (A)
0.005
di/dt (A/µs)
50
IGTQ4 MAX (mA)
9
PGM (W)
1
dv/dt @ 125°C (V/µs)
100
PGAV (W)
0.1
IGTQ2 MAX (mA)
5
Mount Method
Surface Mount
IGTQ1 MAX (mA)
5
Non-Repetitive Surge Current ITSM 50Hz
8
IGTQ3 MAX (mA)
5
VTM (V)
1.55
Gate Trigger Voltage at 25C
1.3
IDRM@VDRM 125°C (mA)
0.5
  • RoHS compliant and halogen-free
  • Surface mount packages
  • Static dv/dt up to 100 V/μs
  • Blocking voltage (VDRM) capability up to 600 V
  • Surge current capability up to 9.5 A

LX5 Applications

Highlights Section

  • Replacement of mechanical switch contacts to achieve extended lifetime
  • Doorbell
  • Door lock
  • Electrovalve
  • Thermostat
  • AC solenoid drive

LX5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LX507MBBRPTRIAC 600V 0.5A SOT23WB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.