background-waves

LX809MB

Product Status| Activei

LX809MB

"Sen Triac 0.8A 600V 10,10,10,10 SOT89" | Series: Low Power TRIAC up to 1200V
info
The LX8 is a solid-state switch series offering direct interface to microprocessor drivers in an economical TO-92 and surface mount packages. The die voltage blocking junctions are glass-passivated to ensure long term reliability and parametric stability.
PropertyValue
On-State Current (Itrms) (A)
0.8
VDRM (V)
600
ITSM 60Hz (A)
9.5
tgt (µs)
2
dv/dt @ 110°C (V/µs)
50
Igtm
1
IDRM@VDRM 25°C (mA)
0.005
Type
Sensitive Gate
IH (A)
10
di/dt @ 110°C (A/µs)
20
IGTQ4 MAX (mA)
10
dvdt Minimum
2
PGAV (W)
0.1
IGTQ2 MAX (mA)
10
Nominal Melting I2T (A2sec)
0.37
IDRM@ VDRM 110°C (mA)
0.1
IGTQ1 MAX (mA)
10
Non-Repetitive Surge Current ITSM 50Hz
8
IGTQ3 MAX (mA)
10
VTM (V)
1.6
Gate Trigger Voltage at 25C
1.3
  • RoHS compliant and halogen-free
  • Through-hole and surface mount packages
  • Static dv/dt > 10 V/µs
  • Blocking voltage (VDRM) capability up to 600 V
  • Surge current capability > 9.5 A

LX809MB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LX809MBRP"Sen Triac 0.8A 600V 10,10,10,10 SOT89"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.