background-waves

QJ6008VH2TP

Product Status| Activei

QJ6008VH2TP

HT Altnstr 600V 8A 10-10-10 mA TO251 | Series: Low Power TRIAC up to 1200V
info
This 8 A High Temperature Alternistor TRIAC solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays. Sensitive type components guarantee gate control in Quadrants I & IV as needed for digital control circuitry. Alternistor type components only operate in Quadrants I, II, & III and are used in circuits requiring high dv/dt capability. Standard type devices normally operate in Quadrants I & III triggered from AC line.
PropertyValue
On-State Current (Itrms) (A)
8
VDRM (V)
800
ITSM 60Hz (A)
84
IH (A)
0.035
PGAV (W)
0.5
tgt (µs)
10
Gate Non-Trigger Voltage
0.15
Igtm
4
IDRM@ VDRM 150°C (mA)
3
IDRM@VDRM 25°C (mA)
0.01
Type
Sensitive Triac
dvdt at 150C
100
di/dt @ 110°C (A/µs)
70
PGM (W)
0.5
IGTQ2 MAX (mA)
10
Mount Method
Through Hole
IGTQ1 MAX (mA)
10
Non-Repetitive Surge Current ITSM 50Hz
70
IGTQ3 MAX (mA)
10
VTM (V)
1.5
Gate Trigger Voltage at 25C
1.3
  • 150°C maximum junction temperature
  • Voltage capability up to 800 V
  • Surge capability up to 100 A at 60 Hz
  • Recognized to UL 1557 as an Electrically Isolated Semiconductor Device
  • Halogen-free and RoHS compliant
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a short gate activation pulse in each half-cycle

QJ6008VH2TP Applications

Highlights Section

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, light dimmers, power tools, home/brown goods and white goods appliances.
  • Alternistor TRIACs (no snubber required) are used in applications with high inductive loads requiring the highest commutation performance.

QJ6008VH2TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QJ6008VH2TPHT Altnstr 600V 8A 10-10-10 mA TO251

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.