background-waves

QJ8010R5TP

Product Status| Activei

QJ8010R5TP

HT Standard Triac 800V 10A TO220R | Series: Low Power TRIAC up to 1200V
info

This 10A High Temperature Alternistor Triac solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.
Sensitive type components guarantee gate control in Quadrants I & IV needed for digital control circuitry.
Alternistor type components only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

PropertyValue
On-State Current (Itrms) (A)
10
VDRM (V)
800
ITSM 60Hz (A)
120
tgt (µs)
11
Gate Non-Trigger Voltage
0.2
Igtm
4
IDRM@ VDRM 150°C (mA)
4
IDRM@VDRM 25°C (mA)
0.01
Type
Standard Triac
IH (A)
50
dvdt at 150C
1000
di/dt @ 110°C (A/µs)
70
IGTQ4 MAX (mA)
50
dvdt Minimum
4
PGAV (W)
0.5
IGTQ2 MAX (mA)
50
Nominal Melting I2T (A2sec)
60
Mount Method
Through Hole Radial
IGTQ1 MAX (mA)
50
Non-Repetitive Surge Current ITSM 50Hz
100
IGTQ3 MAX (mA)
50
VTM (V)
1.6
Gate Trigger Voltage at 25C
1.3
  • 150°C maximum junction temperature
  • Voltage capability up to 800 V
  • Surge capability up to 120 A
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a short gate activation pulse in each half-cycle
  • Halogen free and RoHS compliant

QJ8010R5TP Applications

Highlights Section

  • Ac switching and phase control in heating, lighting, and motor speed control applications with high inductive loads
  • Commercial and home appliances
  • Lawn care equipment
  • Light dimmers
  • Power tools
  • Solid state ac switches
  • Other applications requiring TRIACs that do not need snubbers

QJ8010R5TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QJ8010R5TPHT Standard Triac 800V 10A TO220R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.