background-waves

QV6012RH5TP

Product Status| Activei

QV6012RH5TP

12A High Tj Alternistor TO-220 Non-Iso | Series: Low Power TRIAC up to 1200V
info

This 12 A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated, and TO-263 packages, has 150°C maximum junction temperature (TJ) and 153 A ITSM (60 Hz).

This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, and III, and offers high performance in applications requiring high commutation capability.

PropertyValue
On-State Current (Itrms) (A)
12
VDRM (V)
600
ITSM 60Hz (A)
153
tgt (µs)
2
Gate Non-Trigger Voltage
0.15
Igtm
4
IDRM@ VDRM 150°C (mA)
4
IDRM@VDRM 25°C (mA)
0.005
Type
Alternistor (High Commutating)
IH (A)
0.05
dvdt at 150C
750
di/dt (A/µs)
100
PGM (W)
0.5
PGAV (W)
0.5
IGTQ2 MAX (mA)
50
Mount Method
Through Hole
IGTQ1 MAX (mA)
50
Non-Repetitive Surge Current ITSM 50Hz
140
IGTQ3 MAX (mA)
50
VTM (V)
1.6
Gate Trigger Voltage at 25C
1.2
  • High TJ of 150°C
  • Voltage capability of 600 V
  • Surge capability of 153 A
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • Internally-isolated TO-220 package
  • Halogen-free and RoHS-compliant
  • High dv/dt up to 1 kV/μs

QV6012RH5TP Applications

Highlights Section

  • Ac switch or ac relay in heating, lighting, and motor speed control applications
  • Coffee machines, tankless water heaters, and infrared heaters
  • Light dimmers
  • Commercial and home appliances, power tools
  • Compressor motors
  • High inductive loads requiring a TRIAC with high commutation capability

QV6012RH5TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QV6012RH5TP12A High Tj Alternistor TO-220 Non-Iso

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.