background-waves

QV6016NH5RP

Product Status| Activei

QV6016NH5RP

HT Alternistor 600V 16A TO263 | Series: Low Power TRIAC up to 1200V
info

QVxx16xHx Series is designed with high dv/dt capability for AC switching and phase control applications, especially for inductive loads applications where high commutation performance is required.

PropertyValue
On-State Current (Itrms) (A)
16
VDRM (V)
600
ITSM 60Hz (A)
200
tgt (µs)
3
Gate Non-Trigger Voltage
0.15
Igtm
2
Type
Alternistor (High Temperature)
IH (A)
60
dvdt at 150C
750
di/dt @ 110°C (A/µs)
100
PGAV (W)
0.5
IGTQ2 MAX (mA)
50
Mount Method
Surface Mount
IGTQ1 MAX (mA)
50
Non-Repetitive Surge Current ITSM 50Hz
167
IGTQ3 MAX (mA)
50
VTM (V)
1.6
Gate Trigger Voltage at 25C
1.3
  • High TJ of 150°C
  • Voltage capability of 600 V
  • Surge capability of 200 A
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • Internally-isolated TO-220 package
  • Halogen-free and RoHS compliant
  • High dv/dt up to 1 kV/µs

QV6016NH5RP Applications

Highlights Section

  • Typical applications are AC solid-state switches, motor controls, light dimmers, power tools, kitchen and home appliances.
  • Internally isolated packages offer better heat sinking with higher isolation voltage.

QV6016NH5RP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QV6016NH5RPHT Alternistor 600V 16A TO263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.