background-waves

QV8012DH3TP

Product Status| Activei

QV8012DH3TP

HT Altnstr 800V 12A TO252 | Series: Low Power TRIAC up to 1200V
info

This 12 A high-temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated, TO-251, TO-252, and TO-263 packages, has rated 150 °C maximum junction temperature, Tvj(max) and 153 A non-repetitive surge peak on-state current, ITSM at 60 Hz. This QV series TRIAC operates in quadrants I, II, and III, and offers high performance in applications requiring high commutation capability without a snubber circuit.

PropertyValue
On-State Current (Itrms) (A)
12
VDRM (V)
800
ITSM 60Hz (A)
125
tgt (µs)
3
Gate Non-Trigger Voltage
0.2
Igtm
2
IDRM@ VDRM 150°C (mA)
3
IDRM@VDRM 25°C (mA)
0.005
Type
Alternistor (High Commutating)
IH (A)
0.03
dvdt at 150C
1000
di/dt @ 110°C (A/µs)
100
PGM (W)
1
PGAV (W)
0.1
IGTQ2 MAX (mA)
20
Mount Method
Surface Mount
IGTQ1 MAX (mA)
20
Non-Repetitive Surge Current ITSM 50Hz
105
IGTQ3 MAX (mA)
20
VTM (V)
1.6
Gate Trigger Voltage at 25C
1.3
  • High dv/dt immunity up to 1000 V/μs
  • Blocking voltage up to 800 V
  • Maximum virtual junction temperature Tvj(max) of 150 °C
  • Mechanically and thermally robust TO-220 clip-attach assembly

QV8012DH3TP Applications

Highlights Section

  • Motor Control
  • Heater Control
  • Power Tools
  • AC Solid State Relays
  • Light dimmers including incandescent and LED lighting
  • Home Appliance

QV8012DH3TP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QV8012DH3TPHT Altnstr 800V 12A TO252Pdf IconREACH_SVHC Declaration (Contain)_QV8012DH3TPContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.