background-waves

QV8012NH4RP

Product Status| Activei

QV8012NH4RP

12A High Tj Alternistor Triac TO-263 | Series: Low Power TRIAC up to 1200V
info
This 12 A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated, and TO-263 packages, has 150°C maximum junction temperature (TJ) and 153 A ITSM (60 Hz). This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, and III, and offers high performance in applications requiring high commutation capability.
PropertyValue
On-State Current (Itrms) (A)
12
VDRM (V)
800
ITSM 60Hz (A)
153
tgt (µs)
2
Gate Non-Trigger Voltage
0.15
Igtm
4
Type
Alternistor (High Commutating)
IH (A)
0.05
di/dt (A/µs)
0.0001
dvdt Minimum
1000
PGM (W)
0.5
PGAV (W)
0.5
IGTQ2 MAX (mA)
35
Mount Method
Surface Mount
IGTQ1 MAX (mA)
35
Non-Repetitive Surge Current ITSM 50Hz
140
IGTQ3 MAX (mA)
35
VTM (V)
1.6
Gate Trigger Voltage at 25C
1.2
  • Junction temperature Tvj up to 150ºC
  • VDRM/VRRM voltage rating of 800 V
  • High noise immunity against dv/dt up to 1000 V/µs
  • High commutation capability up to 25 V/µs
  • Surge-current capability up to 153 A at 60 Hz half cycle
  • Clip-attach interconnection technology
  • Reduce effort in thermal management
  • Applicable for AC up to 240 VRMS
  • Robust operation in harsh electromagnetic environments
  • Allow no snubber circuit application
  • Simplified input current protection
  • Increased lifetime of the system

QV8012NH4RP Applications

Highlights Section

  • White Goods and Home Appliances
  • AC Solid State Relays
  • Heaters
  • Medical Equipment
  • Light Dimmers

QV8012NH4RP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QV8012NH4RP12A High Tj Alternistor Triac TO-263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.