background-waves

QV8016LH4TP

Product Status| Activei

QV8016LH4TP

16A High Tj Alternistor TO-220 Iso | Series: Low Power TRIAC up to 1200V
info
This 16 A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated, and TO-263 packages, has rated 150 °C maximum junction temperature, Tvj(max) and 200 A nonrepetitive surge peak on-state current, ITSM (60 Hz). This series enables easier thermal management and increases surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. This QV series TRIAC operates in quadrants I, II, and III, and offers high performance in applications requiring high commutation capability without a snubber circuit.
PropertyValue
On-State Current (Itrms) (A)
16
VDRM (V)
800
ITSM 60Hz (A)
200
tgt (µs)
3
Gate Non-Trigger Voltage
0.15
Igtm
2
Type
Alternistor (High Commutating)
IH (A)
0.05
di/dt (A/µs)
0.0001
dvdt Minimum
1000
PGM (W)
0.5
PGAV (W)
0.5
IGTQ2 MAX (mA)
35
Mount Method
Through Hole
IGTQ1 MAX (mA)
35
Non-Repetitive Surge Current ITSM 50Hz
167
IGTQ3 MAX (mA)
35
VTM (V)
1.55
Gate Trigger Voltage at 25C
1.3
  • Junction temperature Tvj up to 150ºC
  • VDRM/VRRM voltage rating of 800 V
  • High noise immunity against dv/dt up to 1000 V/µs
  • High commutation capability up to 30 V/µs
  • Surge-current capability up to 200A at 60 Hz half cycle
  • Clip-attach interconnection technology
  • Reduce effort in thermal management
  • Applicable for AC up to 240 VRMS
  • Robust operation in harsh electromagnetic environments
  • Allow no snubber circuit application
  • Simplified input current protection
  • Increased lifetime of the system

QV8016LH4TP Applications

Highlights Section

  • AC switching and motor control applications
  • Kitchen and home appliances
  • Coffer brewer
  • Lighting control

QV8016LH4TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QV8016LH4TP16A High Tj Alternistor TO-220 Iso

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.