background-waves

QV8025NH4TP

Product Status| Activei

QV8025NH4TP

25A High Tj Alternistor TO-263 | Series: Low Power TRIAC up to 1200V
info

This 25 A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated, and TO-263 packages, has 150 °C maximum junction temperature (TJ) and 250 A ITSM (60 Hz).

This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, and III, and offers high performance in applications requiring high commutation capability.

PropertyValue
On-State Current (Itrms) (A)
25
VDRM (V)
800
ITSM 60Hz (A)
250
tgt (µs)
3
Gate Non-Trigger Voltage
15
Igtm
4
Type
Alternistor (High Commutating)
IH (A)
5
dvdt at 150C
1000
PGM (W)
1
PGAV (W)
1
IGTQ2 MAX (mA)
35
Mount Method
Surface Mount
IGTQ1 MAX (mA)
35
Non-Repetitive Surge Current ITSM 50Hz
208
IGTQ3 MAX (mA)
35
VTM (V)
16
Gate Trigger Voltage at 25C
13
  • High TJ of 150°C
  • Voltage capability of 800 V
  • Surge capability of 250 A at 60Hz half cycle
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • High dv/dt up to 2000V/μs
  • Internally-isolated TO-220 package
  • Halogen-free and RoHScompliant
  • Recognized to UL 1557 as an Electrically Isolated Semiconductor Device

QV8025NH4TP Applications

Highlights Section

  • Excellent ac switch in heating, lighting, and motor speed control applicationss.
  • Typical applications are:
  • Heater control such as coffee brewer, tankless water heater, and infrared heater.
  • AC solid-state relays.
  • Light dimmers including incandescent and LED lighting.
  • Motor speed control in kitchen appliances, power tools, home/brow/white goods and light industrial applications such as compressor motor control.
  • Used with high inductive loads requiring high commutation capability.

QV8025NH4TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QV8025NH4TP25A High Tj Alternistor TO-263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.