background-waves

QVxx35NH4

Product Status| Activei

QVxx35NH4

35A High Tj Alternistor TO-263 | Series: Low Power TRIAC up to 1200V
info
This 35 A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated, and TO-263 packages, has 150 °C maximum junction temperature (Tvj) and 400 A ITSM (60 Hz). This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. This QV series TRIAC operates in quadrants I, II, and III, and offers high performance in applications requiring high commutation capability without a snubber circuit.
PropertyValue
On-State Current (Itrms) (A)
35
VDRM (V)
600
ITSM 60Hz (A)
400
tgt (µs)
50
Gate Non-Trigger Voltage
0.15
Igtm
4
IDRM@ VDRM 150°C (mA)
4
IDRM@VDRM 25°C (mA)
0.005
Type
Standard Triac
IH (A)
0.06
dvdt at 150C
1500
di/dt (A/µs)
100
PGM (W)
1
PGAV (W)
1
IGTQ2 MAX (mA)
35
Mount Method
Surface Mount
IGTQ1 MAX (mA)
35
Non-Repetitive Surge Current ITSM 50Hz
330
IGTQ3 MAX (mA)
35
VTM (V)
1.6
Gate Trigger Voltage at 25C
1.3
  • Voltage capability of 800 V
  • Surge capability of 400 A at 60 Hz half cycle
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • High dv/dt up to 1000 V/μs for improved noise immunity
  • 3Q technology for high commutation capability
  • Internally-isolated TO-220 package
  • Maximum Tvj of 150 °C
  • Halogen-free and RoHScompliant

QVxx35NH4 Applications

Highlights Section

  • Heater control such as coffee brewer, tankless water heater, and infrared heater
  • AC solid-state relays
  • Light dimmers including incandescent and LED lighting
  • Motor speed control in kitchen appliances, power tools, home/brow/white goods and light industrial applications such as compressor motor control

QVxx35NH4 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
QV6035NH4RP35A High Tj Alternistor TO-263
QV8035NH4RP35A High Tj Alternistor TO-263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.