background-waves

CLE90UH1200TLB

Product Status| Activei

CLE90UH1200TLB

Bipolar Module - Thyristor SMPD-B | Series: Three Phase Bridges Half-And Full-Controlled
info
The Three Phase Bridge half and full controlled series comes in various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1200
IDAV [Rect] (A)
90
TC (°C)
90
IFSM (A)
350
TVJM (°C)
150
rF (mΩ)
13
RthJC (K/W)
0.9
VFO (V)
0.92

CLE90UH1200TLB Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CLE90UH1200TLB-TRRBipolar Module - Thyristor SMPD-B
CLE90UH1200TLB-TUBBipolar Module - Thyristor SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.