background-waves

MCMA120UJ1800ED

Product Status| Activei

MCMA120UJ1800ED

Bipolar Module - Thyristor E2-Pack | Series: Three Phase Bridges Half-And Full-Controlled
The Three Phase Bridge half and full controlled series comes in various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1800
IDAV [Rect] (A)
120
TC (°C)
80
IFSM (A)
500
TVJM (°C)
150
rF (mΩ)
13.6
RthJC (K/W)
0.65
VFO (V)
0.83
RthCH (K/W)
0.1

MCMA120UJ1800ED Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCMA120UJ1800EDBipolar Module - Thyristor E2-Pack

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.