background-waves

MCMA240UI1600PED

Product Status| Obsoletei

MCMA240UI1600PED

Bipolar Module - Thyristor E2-Pack-PFP | Series: Three Phase Bridges Half-And Full-Controlled
The Three Phase Bridge half and full controlled series comes in various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1600
IDAV [Rect] (A)
240
TC (°C)
80
IFSM (A)
1500
TVJM (°C)
150
rF (mΩ)
5.3
RthJC (K/W)
0.4
VFO (V)
0.83
RthCH (K/W)
0.1

MCMA240UI1600PED Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCMA240UI1600PEDBipolar Module - Thyristor E2-Pack-PFP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.