background-waves

MCNA120UI2200TED

Product Status| Activei

MCNA120UI2200TED

Bipolar Module - Thyristor E2-Pack | Series: Three Phase Bridges Half-And Full-Controlled
info
The Three Phase Bridge half and full controlled series comes in various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
2200
IDAV [Rect] (A)
120
TC (°C)
80
IFSM (A)
500
TVJM (°C)
150
rF (mΩ)
13.6
RthJC (K/W)
0.65
VFO (V)
0.83
RthCH (K/W)
0.1

MCNA120UI2200TED Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCNA120UI2200TEDBipolar Module - Thyristor E2-Pack

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.