background-waves

VVZ175-12IO7

Product Status| Activei

VVZ175-12IO7

BipolarModule-Thyristor/Diode PWS-E Flat | Series: Three Phase Bridges Half-And Full-Controlled
The Three Phase Bridge half and full controlled series comes in various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1200
IDAV [Rect] (A)
167
TC (°C)
85
IFSM (A)
1500
TVJM (°C)
125
rF (mΩ)
3.5
RthJC (K/W)
0.46
VFO (V)
0.85
RthCH (K/W)
0.3

VVZ175-12IO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
VVZ175-12IO7BipolarModule-Thyristor/Diode PWS-E Flat

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.