background-waves

VVZ39-08HO7

Product Status| Activei

VVZ39-08HO7

Bipolar Module-Thyristor/Diode ECO-PAC1 | Series: Three Phase Bridges Half-And Full-Controlled
The Three Phase Bridge half and full controlled series comes in various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
800
IDAV [Rect] (A)
39
TC (°C)
85
IFSM (A)
200
TVJM (°C)
125
rF (mΩ)
27
RthJC (K/W)
1.3
VFO (V)
0.85
RthCH (K/W)
1.8

VVZ39-08HO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
VVZ39-08HO7Bipolar Module-Thyristor/Diode ECO-PAC1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.