background-waves

VVZ40-16IO1

Product Status| Activei

VVZ40-16IO1

Bipolar Module-Thyristor/Diode V1A/B pk | Series: Three Phase Bridges Half-And Full-Controlled
The Three Phase Bridge half and full controlled series comes in various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1600
IDAV [Rect] (A)
45
TC (°C)
100
IFSM (A)
320
TVJM (°C)
125
rF (mΩ)
15
RthJC (K/W)
1
VFO (V)
0.85
RthCH (K/W)
0.6

VVZ40-16IO1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
VVZ40-16IO1Bipolar Module-Thyristor/Diode V1A/B pk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.