background-waves

MDMA60UC1600VC

Product Status| Activei

MDMA60UC1600VC

Bipolar Module - Other V1A/B PACK | Series: Three Phase Softstart Thyristor
The Three Phase + Softstart Thyristor series utilizes a seperate thyristor for softstart and is available in voltage ranges up to 1600V.
PropertyValue
VRRM [Rect] (V)
1600
IDAV [Rect] (A)
60
TC (°C)
110
IFSM (A) (Diode)
350
TVJM (°C)
150
rT (mΩ)
5.3
RthJC [Thy] (K/W)
0.7
RthJH [Thy] (K/W)
0.9
VT0 (V)
0.89
RthJC_Diode_K_W
1.3
Max_Op_Junc_Temp_Thy
140
Thermal_resistance_junction_to_heatsink_of_the_diode
1.6
RthJC (K/W)
1.3
rF (mΩ)
11.5
Threshold_voltage_for_power_loss_calculation_diode
0.83
Maximum_surge_forward_current_of_the_thyristor
800

MDMA60UC1600VC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MDMA60UC1600VCBipolar Module - Other V1A/B PACK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.