background-waves

VUC36-12GO2

Product Status| Activei

VUC36-12GO2

Bipolar Module-Bridge Rectifier V1A/B pk | Series: Three Phase Softstart Thyristor
The Three Phase + Softstart Thyristor series utilizes a seperate thyristor for softstart and is available in voltage ranges up to 1600V.
PropertyValue
VRRM [Rect] (V)
1200
IDAV [Rect] (A)
34
TC (°C)
85
IFSM (A) (Diode)
300
TVJM (°C)
125
rT (mΩ)
10
RthJC [Thy] (K/W)
0.9
RthJH [Thy] (K/W)
1.1
VT0 (V)
0.85
RthJC_Diode_K_W
1.4
Max_Op_Junc_Temp_Thy
125
Thermal_resistance_junction_to_heatsink_of_the_diode
2
RthJC (K/W)
1.4
rF (mΩ)
16
Threshold_voltage_for_power_loss_calculation_diode
1.2
Maximum_surge_forward_current_of_the_thyristor
400

VUC36-12GO2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
VUC36-12GO2Bipolar Module-Bridge Rectifier V1A/B pk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.