Dual Series - Dual High Power Diode Modules

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our range of isolated base pressure contact thyristor and diode modules, designed to industry standard outlines is perfect for all your needs.

Available in 9 standard configurations, all devices offer full pressure contact construction for maximum reliability and performance at rated current. These products have a VRRM/VDRM between 1200V to 3600V and are available as dual thyristor, dual diode or thyristor/diode options. Single diode/single thyristor options are also available.

For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV [Diode] (A)IFRMS (A)IFSM 10ms (A)V0 (V)rS (mOhm)TJ Max (°C)Package TypeRthCK (K/W)Obsolete DatePart DatasheetCompare
 
MDA1080-18N7180010802235291000.7820.157150W880.016Part
MDA1080-24N7240010802235291000.7820.157150W880.016Part
MDA1080-28N7280010802235291000.7820.157150W880.016Part
MDA275-30N3300029058045000.91.57150W1020.04Part
MDA275-36N3360029058045000.91.57150W1020.04Part
MDA410-24N3240044091078000.850.45150W1020.04Part
MDA410-28N3280044091078000.850.45150W1020.04Part
MDA510-14N314005451135109000.750.25150W1020.04Part
MDA510-18N318005451135109000.750.25150W1020.04Part
MDA630-30N230006301275117000.80.5150W740.02Part
MDA630-36N236006301275117000.80.5150W740.02Part
MDA710-22N222007081440127500.80.35150W740.02Part
MDA710-26N226007081440127500.80.35150W740.02Part
MDA810-12N212008071661172500.780.23150W740.02Part
MDA810-16N216008071661172500.780.23150W740.02Part
MDA810-18N218008071661172500.780.23150W740.02Part
MDD1080-18N7180010802235291000.7820.157150W880.016Part
MDD1080-24N7240010802235291000.7820.157150W880.016Part
MDD1080-28N7280010802235291000.7820.157150W880.016Part
MDD275-30N3300029058045000.91.57150W1020.04Part
MDD275-36N3360029058045000.91.57150W1020.04Part
MDD410-24N3240044091078000.850.45150W1020.04Part
MDD410-28N3280044091078000.850.45150W1020.04Part
MDD510-14N314005451135109000.750.25150W1020.04Part
MDD510-18N318005451135109000.750.25150W1020.04Part
MDD630-30N230006301275117000.80.5150W740.02Part
MDD630-36N236006301275117000.80.5150W740.02Part
MDD710-22N222007081440127500.80.35150W740.02Part
MDD710-26N226007081440127500.80.35150W740.02Part
MDD810-12N212008071661172500.780.23150W740.02Part
MDD810-16N216008071661172500.780.23150W740.02Part
MDD810-18N218008071661172500.780.23150W740.02Part
MDK1080-18N7180010802235291000.7820.157150W880.016Part
MDK1080-24N7240010802235291000.7820.157150W880.016Part
MDK1080-28N7280010802235291000.7820.157150W880.016Part
MDK275-30N3300029058045000.91.57150W1020.04Part
MDK275-36N3360029058045000.91.57150W1020.04Part
MDK410-24N3240044091078000.850.45150W1020.04Part
MDK410-28N3280044091078000.850.45150W1020.04Part
MDK510-14N314005451135109000.750.25150W1020.04Part
MDK510-18N318005451135109000.750.25150W1020.04Part
MDK630-30N230006301275117000.80.5150W740.02Part
MDK630-36N236006301275117000.80.5150W740.02Part
MDK710-22N222007081440127500.80.35150W740.02Part
MDK710-26N226007081440127500.80.35150W740.02Part
MDK810-12N212008071661172500.780.23150W740.02Part
MDK810-16N216008071661172500.780.23150W740.02Part
MDK810-18N218008071661172500.780.23150W740.02Part
MDA600-14N1
Obsolete: 2021 -06-30
14006001818218000.750.2150W630.0206/30/2021Part
MDA600-18N1
Obsolete: 2021 -06-30
18006001818218000.750.2150W630.0206/30/2021Part
MDA600-22N1
Obsolete: 2021 -06-30
22006001818218000.750.2150W630.0206/30/2021Part
MDD600-14N1
Obsolete: 2021 -06-30
14006001818218000.750.2150W630.0206/30/2021Part
MDD600-18N1
Obsolete: 2021 -06-30
18006001818218000.750.2150W630.0206/30/2021Part
MDD600-22N1
Obsolete: 2021 -06-30
22006001818218000.750.2150W630.0206/30/2021Part
MDK600-14N1
Obsolete: 2021 -06-30
14006001818218000.750.2150W630.0206/30/2021Part
MDK600-18N1
Obsolete: 2021 -06-30
18006001818218000.750.2150W630.0206/30/2021Part
MDK600-22N1
Obsolete: 2021 -06-30
22006001818218000.750.2150W630.0206/30/2021Part
To request product environmental information, please complete the Product Environmental Information Request Form.