background-waves

W2058LC120KBN

Product Status| Activei

W2058LC120KBN

| Series: Rectifier Easy Mount
info

These single side cooled square base mounting clamps are suitable for 34 mm to 50 mm pole face devices with clamping force in the range from 1130 Kgf to 2140 Kgf. Suitable for devices with blocking voltages from 400 volts up to 6 KV. Standard part replacements to the obsolete flat based power silicon diodes types: KBN, KBR, KCN, KCR, KDN, KDR.

PropertyValue
VRRM (V)
1200
TJ Max (°C)
175
Package Type
WC64
Kit / Sub-Assembly
Yes
Base Polarity
Cathode
IFAV @ TC = 100 ° (A)
665
Maximum Surge Current [Diode] (kA)
16.1
I2t [Diode] (A2s)
1.30 x 10⁶
V0 (V)
0.79
rS (mΩ)
0.192
RthJC (K/W)
0.101

W2058LC120KBN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
W2058LC120KBN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.