High Voltage Series - 1600V - 1700V NPT (Non-Punch Through) IGBTs

Littelfuse Discrete IGBTs High Voltage Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This family of 1700V IGBTs are rugged NPT devices targeted for high voltage applications, requiring 10us short circuit withstand capability. They are particularly suitable for high voltage switching applications. We offer its fast switching “A” version 1700V NPT IGBTs in co-pack and phaseleg configurations for PWM applications with switching frequencies upwards of 50kHz. Common applications include AC motor speed control, DC servo, robot drives, DC choppers, UPS, capacitor discharge circuits, pulser circuits, switch-mode and resonant-mode power supplies.

Features:

  • International standard packages
  • High current handling capability
  • MOS Gate turn-on - drive simplicity
  • Rugged NPT structure
  • Molding epoxies meet UL 94V-0 flammability classification

Applications: 

  • Capacitor discharge & pulser circuits
  • AC motor speed control
  • DC servo and robot drives
  • DC choppers
  • Uninterruptible power supplies (UPS)
  • Switched-mode and resonant-mode power supplies

Access specifications, certifications, check availability and order parts below

Catalog #StatusVCES (V)IC @ 25 ℃ (A)VCE(sat) (V)tfi (ns)ConfigurationPackage TypeRthJC [IGBT] (K/W)IC @ 90 ℃ (A)Eoff @ 125 ℃ (mJ)IC @ 110 ℃ (A)RthJC [Diode] (K/W)IF @ 90 ℃ (A)Part DatasheetSPICE ModelPartner ECAD ModelsCompare
  
IXGF32N170Active1700443.5250SingleI4-PAK0.6213.5Part IXGF32N170
IXGH10N170Active1700204495SingleTO-2471.1104.7PartSPICEIXGH10N170
IXGH10N170AActive1700106190SingleTO-2471.150.6PartSPICEIXGH10N170A
IXGH16N170Active1700323.5770SingleTO-2470.651611.2PartSPICEIXGH16N170
IXGH16N170AActive170016535SingleTO-2470.65110.67PartSPICEIXGH16N170A
IXGH16N170AH1
Replaced By: IXYH10N170CV1
Phase Out/Obsolete170016535Copack (Sonic-FRD)TO-247U0.65110.671.517Part 
IXGH24N170Active1700503.3250SingleTO-2470.52412Part IXGH24N170
IXGH24N170AActive170024640SingleTO-2470.5161.47Part IXGH24N170A
IXGH24N170AH1Phase Out/Obsolete170024640Copack (FRED)TO-247U0.5161.470.9Part 
IXGH25N160Active1600752.5SingleTO-2470.423520PartSPICEIXGH25N160
IXGH32N170Active1700753.3250SingleTO-2470.353514Part IXGH32N170
IXGH32N170AActive170032550SingleTO-2470.35213PartSPICEIXGH32N170A
IXGH6N170Active1700124290SingleTO-2471.6562Part IXGH6N170
IXGH6N170AActive17006732SingleTO-2471.650.253Part IXGH6N170A
IXGK100N170Active17001703SingleTO-2640.15100Part IXGK100N170
IXGN100N170Active17001603SingleSOT-2270.1795Part IXGN100N170
IXGN200N170Active17002802.6535SingleSOT-2270.116044Part IXGN200N170
IXGR16N170AH1Phase Out/Obsolete170016535Copack (Sonic-FRD)TO-247IU1.0480.672.315Part 
IXGR32N170AH1Phase Out/Obsolete1700265.250Copack (FRED)TO-247IU0.65172.40.514Part 
IXGR32N170H1Phase Out/Obsolete1700383.5250Copack (FRED)TO-247IU0.652013.61.514PartSPICE
IXGR6N170AActive17005.5732SingleTO-247I2.50.25Part IXGR6N170A
IXGT10N170Active1700204495SingleTO-268S1.1104.7PartSPICEIXGT10N170
IXGT10N170AActive1700106190SingleTO-268S1.150.6PartSPICEIXGT10N170A
IXGT16N170Active1700323.5770SingleTO-268S0.651611.2PartSPICEIXGT16N170
IXGT16N170AActive170016535SingleTO-268S0.65110.67PartSPICEIXGT16N170A
IXGT16N170AH1Active170016535Copack (Sonic-FRD)TO-268SU0.65110.671.517Part IXGT16N170AH1
IXGT24N170Inactive Part1700503.3250SingleTO-2680.52412Part 
IXGT24N170AInactive Part170024640SingleTO-2680.5161.47Part 
IXGT24N170AH1Phase Out/Obsolete170024640Copack (FRED)TO-268S0.5161.470.9Part 
IXGT25N160Active1600752.5SingleTO-268S0.423520Part IXGT25N160
IXGT32N170Active1700753.3250SingleTO-268S0.353514Part IXGT32N170
IXGT32N170AActive170032550SingleTO-268S0.35213PartSPICEIXGT32N170A
IXGT6N170Active1700124290SingleTO-268S1.6562Part IXGT6N170
IXGT6N170AActive17006732SingleTO-268S1.650.253Part IXGT6N170A
IXGT6N170AHVActive17006732SingleTO-268HV1.650.253Part IXGT6N170AHV
IXGX100N170Active17001703SingleTO-247 PLUS0.15100Part IXGX100N170
IXGX32N170AH1Phase Out/Obsolete170032550Copack (FRED)TO-247 PLUS0.352130.360Part 
IXGX32N170H1Phase Out/Obsolete1700753.3250Copack (FRED)TO-247 PLUS0.3532220.360Part 
To request product environmental information, please complete the Product Environmental Information Request Form.