background-waves

IXYX110N120A4

Product Status| Activei

IXYX110N120A4

Disc IGBT XPT Gen4 1200V 110A plus247 | Series: Trench
info

Utilizing XPT™ thin-wafer technology and 4th generation (GenX4™) Trench IGBT process, these up to 1200V devices helps to reduced gate driver requirements and conduction losses. It features reduced thermal resistance, low losses, high current densities and low gate charge requirement. A positive collector-to-emitter voltage temperature coefficient enables designers to use multiple devices in parallel.

Advantages:

  • Ideal for high power density and high inrush currents, low loss applications
  • Hard-switching capable
  • Easy paralleling of devices
  • Reduced gate driver requirements
  • Ease of replacement and availability of isolation package
PropertyValue
Status
Active
VCES (V)
1200
IC @ 25 °C (A)
375
VCE(sat) (V)
1.8
tfi (ns)
320
Configuration
Single
Package Type
TO-247 PLUS
RthJC [IGBT] (K/W)
0.1
Eoff @ 150 °C (mJ)
20
IC @ 110 °C (A)
140
  • Low on-state voltages Vcesat
  • Positive thermal coefficient of Vcesat
  • International standard packages

IXYX110N120A4 Applications

Highlights Section

  • Battery chargers
  • Lamp ballasts
  • Power inverters
  • Uninterruptible power supplies (UPS)
  • Welding machines

IXYX110N120A4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXYX110N120A4Disc IGBT XPT Gen4 1200V 110A plus247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.