Polar3™ Series - 300V - 600V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

Polar3
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PolarP3™ HiPerFET™ product family is the latest addition to the benchmark high-performance Polar-Series product line for our product portfolio between 300V, 500V and 600V. Its high Figure of Merit (FOM) being the multiplication of Qg and in RDS(on) provide an excellent alternative to weaker super junction technologies. These PolarP3™ HiPerFETs demonstrate up to a 12 percent reduction in on-state resistance (Rdson), 14 percent reduction in gate charge (Qg) and as high as 20 percent increase in maximum power dissipation (Pd). Lower thermal resistances are also achieved due to reduced chip thicknesses, increasing total power density of the device.

Features:

  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Industrial switched-mode and resonantmode power supplies
  • Electric vehicle battery chargers
  • AC and DC motor drives
  • DC-DC converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeStatusCISS (pF)trr,typ (ns)PD (W)trr,max (ns)Replaced By PartPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFA14N60P3
Obsolete
6000.54014250.380SingleTO-263Obsolete1480327250Part Check
IXFA16N50P35000.36016290.380SingleTO-2631515330250Part IXFA16N50P3CheckOrder
IXFA16N60P36000.47016360.360SingleTO-2631830347250Part IXFA16N60P3Order
IXFA20N50P35000.30020360.360SingleTO-2631800380250Part IXFA20N50P3Order
IXFA22N60P36000.39022380.250SingleTO-2632600500250Part IXFA22N60P3Order
IXFA26N50P35000.25026420.250SingleTO-2632220500250Part IXFA26N50P3CheckOrder
IXFA36N30P33000.11036300.36SingleTO-2632040125347Part IXFA36N30P3CheckOrder
IXFA4N60P36002.4046.91.100SingleTO-263Phase Out Obsolete365114250PartSPICE
IXFA5N50P35001.65056.91.100SingleTO-263370114250Part IXFA5N50P3
IXFA7N60P36001.150713.30.690SingleTO-263705180250Part IXFA7N60P3Check
IXFB110N60P36000.0561102540.066SinglePLUS264™180001890250PartSPICEIXFB110N60P3CheckOrder
IXFB132N50P35000.0391322670.066SinglePLUS264™186001890250Part IXFB132N50P3CheckOrder
IXFB210N30P33000.01452102680.066SinglePLUS264™162001890250Part IXFB210N30P3CheckOrder
IXFH14N60P36000.54014250.380SingleTO-2471480327250Part Check
IXFH16N50P35000.36016290.380SingleTO-2471515330250Part IXFH16N50P3CheckOrder
IXFH16N60P36000.47016360.360SingleTO-2471830347250Part IXFH16N60P3Order
IXFH20N50P35000.30020360.360SingleTO-2471800380250Part IXFH20N50P3CheckOrder
IXFH22N60P36000.39022380.250SingleTO-2472600500250Part IXFH22N60P3CheckOrder
IXFH26N50P35000.25026420.250SingleTO-2472220500250Part IXFH26N50P3CheckOrder
IXFH28N60P36000.26028500.180SingleTO-2473560695250Part IXFH28N60P3CheckOrder
IXFH34N50P35000.18034600.180SingleTO-2473260695250Part IXFH34N50P3CheckOrder
IXFH42N60P36000.18542780.150SingleTO-2475150830250Part IXFH42N60P3CheckOrder
IXFH50N60P36000.16050940.120SingleTO-24763001040250PartSPICEIXFH50N60P3CheckOrder
IXFH60N50P35000.11060960.120SingleTO-24762501040250Part IXFH60N50P3CheckOrder
IXFH94N30P33000.036941020.120SingleTO-24755101040250Part IXFH94N30P3CheckOrder
IXFJ26N50P35000.29514420.69SingleISO247™2220180250Part IXFJ26N50P3CheckOrder
IXFK120N30P33000.0271201500.110SingleTO-26486301130250Part IXFK120N30P3CheckOrder
IXFK150N30P33000.0191501970.096SingleTO-264121001300250Part IXFK150N30P3CheckOrder
IXFK64N60P36000.100641450.110SingleTO-26499001130250Part IXFK64N60P3CheckOrder
IXFK78N50P35000.068781470.110SingleTO-26499001130250Part IXFK78N50P3CheckOrder
IXFK80N60P36000.077801900.096SingleTO-264131001300250PartSPICEIXFK80N60P3CheckOrder
IXFK98N50P35000.050982000.096SingleTO-264129001300250Part IXFK98N50P3CheckOrder
IXFL132N50P35000.043632500.240SinglePLUS264™18600520250Part IXFL132N50P3CheckOrder
IXFL210N30P33000.0161082680.240SinglePLUS264™16200520250Part IXFL210N30P3CheckOrder
IXFN110N60P36000.056902540.083SingleSOT-227180001500250Part IXFN110N60P3CheckOrder
IXFN132N50P35000.0391122500.083SingleSOT-227186001500250Part IXFN132N50P3CheckOrder
IXFN210N30P33000.01451922680.083SingleSOT-227162001500250PartSPICEIXFN210N30P3CheckOrder
IXFN80N60P36000.077661900.13SingleSOT-22713100960250Part IXFN80N60P3CheckOrder
IXFP14N60P36000.54014250.380SingleTO-220Phase Out Obsolete1480327250Part Check
IXFP16N50P35000.36016290.380SingleTO-2201515330250Part IXFP16N50P3CheckOrder
IXFP16N60P36000.47016360.360SingleTO-2201830347250Part IXFP16N60P3CheckOrder
IXFP20N50P35000.30020360.360SingleTO-2201800380250Part IXFP20N50P3CheckOrder
IXFP20N50P3M5000.3008362.150SingleTO-220 OVERMOLDED180058250Part IXFP20N50P3MCheckOrder
IXFP22N60P36000.39022380.250SingleTO-2202600500250Part IXFP22N60P3CheckOrder
IXFP26N50P35000.25026420.250SingleTO-2202220500250Part IXFP26N50P3CheckOrder
IXFP36N30P33000.11036300.36SingleTO-2202040125347Part IXFP36N30P3CheckOrder
IXFP4N60P36002.40046.91.100SingleTO-220Phase Out Obsolete365114250Part Check
IXFP5N50P35001.65056.91.100SingleTO-220370114250PartSPICEIXFP5N50P3Check
IXFP7N60P36001.150713.30.690SingleTO-220705180250Part IXFP7N60P3
IXFP8N50P35000.8008130.690SingleTO-220INACTIVE PART705180250Part Check
IXFQ20N50P35000.30020360.360SingleTO-3P1800380250Part IXFQ20N50P3CheckOrder
IXFQ22N60P36000.39022380.250SingleTO-3P2600500250Part IXFQ22N60P3CheckOrder
IXFQ26N50P35000.25026420.250SingleTO-3P2220500250Part IXFQ26N50P3CheckOrder
IXFQ28N60P36000.26028500.180SingleTO-3P3560695250Part IXFQ28N60P3CheckOrder
IXFQ34N50P35000.18034600.180SingleTO-3P3260695250Part IXFQ34N50P3CheckOrder
IXFQ50N50P35000.12550850.130SingleTO-3PINACTIVE PART4335960250Part CheckOrder
IXFQ50N60P36000.16050940.120SingleTO-3P63001040250Part IXFQ50N60P3CheckOrder
IXFQ60N50P35000.11060960.120SingleTO-3P62501040250Part IXFQ60N50P3CheckOrder
IXFQ94N30P33000.036941020.120SingleTO-3P55101040250Part IXFQ94N30P3CheckOrder
IXFR80N60P36000.085481900.230SinglePLUS247™13100540250Part IXFR80N60P3CheckOrder
IXFT50N60P36000.16050940.120SingleTO-26863001040250Part IXFT50N60P3CheckOrder
IXFT60N50P35000.11060960.120SingleTO-26862501040250Part IXFT60N50P3CheckOrder
IXFT94N30P33000.036941020.120SingleTO-26855101040250PartSPICEIXFT94N30P3CheckOrder
IXFX120N30P33000.0271201500.110SinglePLUS247™86301130250Part IXFX120N30P3CheckOrder
IXFX150N30P33000.0191501970.096SinglePLUS247™121001300250Part IXFX150N30P3CheckOrder
IXFX64N60P36000.100641450.110SinglePLUS247™99001130250Part IXFX64N60P3CheckOrder
IXFX78N50P35000.068781470.110SinglePLUS247™99001130250Part IXFX78N50P3CheckOrder
IXFX80N60P36000.077801900.096SinglePLUS247™131001300250Part IXFX80N60P3CheckOrder
IXFX98N50P35000.050982000.096SinglePLUS247™129001300250Part IXFX98N50P3CheckOrder
IXFY4N60P36002.40046.91.100SingleTO-252Not for New Designs365114250Part Check
IXFY5N50P35001.65056.91.100SingleTO-252370114250Part IXFY5N50P3
IXFH50N50P3
Obsolete: 2019 -10-01
Replaced By: IXFH50N60P3
5000.12550850.130SingleTO-247Obsolete4335960250IXFH50N60P3Part CheckOrder
IXFT50N50P3
Obsolete: 2019 -10-01
Replaced By: IXFT50N60P3
5000.12550850.130SingleTO-268Obsolete4335960250IXFT50N60P3Part CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.