Polar™ Series - 100V - 1200V N-Channel Standard Power MOSFETs

Series: Polar™
Polar
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Polar™ Standard Power MOSFETs are tailored to provide designers with a device solution that offers the best compromise between performance and cost. These devices incorporate the Polar technology platform to achieve low on-state resistances RDS(ON). Polar Standard MOSFETs feature low gate charge Qg values, resulting in more efficient switching at all frequencies. This gives the designer the option to operate at higher frequencies, which enables the use of smaller passive components in a variety of load switching designs. The avalanche capabilities of these devices add an additional safeguard against over-voltage transients.

Features:

  • International Standard Packages
  • Dynamic dv/dt rating
  • Low RDS(ON) and Qg
  • Avalanche Rated
  • Low Package Inductance

Applications:

  • DC-DC converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Lamp ballasts
  • AC and DC Motor Drives
  • Robotics and Servo Controls
  • Laser drivers

Advantages:

  • Easy to mount
  • Space savings
  • High power density

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeStatusCISS (pF)trr,typ (ns)PD (W)Replaced By PartObsolete DatePart DatasheetSPICE ModelStockSamplesCompare
  
IXTA05N100P100030.0000.58.12.50SingleTO-26319675050Part 
IXTA06N120P120034.0000.613.33.00SingleTO-26323690042PartSPICECheckOrder
IXTA08N100P100020.0000.811.33.00SingleTO-26324075042Part CheckOrder
IXTA08N120P120025.0000.814.02.50SingleTO-26333390050Part CheckOrder
IXTA10N60P6000.74010.032.00.62SingleTO-2631720500200Part Check
IXTA12N50P5000.50012.029.00.62SingleTO-2631830200PartSPICECheck
IXTA14N60P6000.55014.036.00.42SingleTO-2632500500300Part Check
IXTA16N50P5000.40016.043.00.42SingleTO-2632480400300Part Check
IXTA1N100P100015.0001.015.52.50SingleTO-26333175050Part CheckOrder
IXTA1N120P120020.0001.017.62.00SingleTO-26344590063Part CheckOrder
IXTA1N80P80014.0001.09.03.00SingleTO-26325070042Part 
IXTA1R4N100P100011.8001.417.82.00SingleTO-26345075063Part Check
IXTA1R4N120P120013.0001.424.81.45SingleTO-26366690086Part Check
IXTA2N100P10007.5002.024.31.45SingleTO-26365580086Part CheckOrder
IXTA2R4N120P12007.5002.437.01.00SingleTO-263INACTIVE PART1207920125Part Check
IXTA36N30P3000.11036.070.00.42SingleTO-2632250250300PartSPICECheckOrder
IXTA3N100P10004.8003.039.01.00SingleTO-2631100820125Part Check
IXTA3N60P
Obsolete
Replaced By: IXTA4N65X2
6002.9003.09.81.80SingleTO-263PHASE OUT/OBSOLETE41150070IXTA4N65X2NAPart 
IXTA42N25P2500.08442.070.00.42SingleTO-2632300200300PartSPICECheck
IXTA4N80P8003.0003.515.01.25SingleTO-263750600100Part Check
IXTA50N20P2000.06050.070.00.42SingleTO-2632720150360Part Check
IXTA5N50P
Obsolete
Replaced By: IXTA8N65X2
5001.4005.012.61.40SingleTO-263PHASE OUT/OBSOLETE62040090IXTA8N65X2NAPart 
IXTA5N60P
Obsolete
Replaced By: IXTA8N65X2
6001.7005.014.21.25SingleTO-263PHASE OUT/OBSOLETE750500100IXTA8N65X2NAPart 
IXTA62N15P1500.04062.070.00.42SingleTO-2632250150350Part Check
IXTA6N50P
Obsolete
Replaced By: IXTA8N65X2
5001.1006.014.61.25SingleTO-263PHASE OUT/OBSOLETE740400100IXTA8N65X2NAPart Check
IXTA75N10P1000.02575.074.00.42SingleTO-2632250120360Part Check
IXTA8N50P
Obsolete
Replaced By: IXTA8N65X2
5000.8008.020.00.83SingleTO-263PHASE OUT/OBSOLETE1050400150IXTA8N65X2NAPart Check
IXTH22N50P5000.27022.050.00.35SingleTO-2472880400350Part Check
IXTH26N60P6000.27026.072.00.27SingleTO-2474150500460Part Check
IXTH2R4N120P12007.5002.437.01.00SingleTO-2471207920125Part Check
IXTH30N50P5000.20030.070.00.27SingleTO-2474150400460Part Check
IXTH30N60P6000.24030.082.00.23SingleTO-2475050500540Part CheckOrder
IXTH36N50P5000.17036.082.00.23SingleTO-2474700400540Part Check
IXTH3N100P10004.8003.039.01.00SingleTO-2471100820125Part Check
IXTH88N30P3000.04088.0180.00.21SingleTO-2476300250600PartSPICECheckOrder
IXTH96N20P2000.02496.0145.00.25SingleTO-2474800160600Part Check
IXTK100N25P2500.027100.0185.00.21SingleTO-2646300200600PartSPICECheck
IXTK102N30P3000.033102.0224.00.18SingleTO-2647500250700PartSPICECheck
IXTK120N20P2000.022120.0152.00.21SingleTO-2646000180714Part Check
IXTK120N25P2500.024120.0185.00.18SingleTO-2648700200700Part CheckOrder
IXTK140N20P2000.018140.0240.00.18SingleTO-2647500180800Part Check
IXTK140N30P3000.240140.0185.00.12SingleTO-264148002501040Part Check
IXTK150N15P1500.013150.0190.00.21SingleTO-2645800150714Part Check
IXTK170N10P1000.009170.0198.00.21SingleTO-2646000120715Part Check
IXTK180N15P1500.011180.0240.00.18SingleTO-2647000150800Part CheckOrder
IXTK200N10P1000.0075200.0240.00.18SingleTO-2647600100800Part Check
IXTK82N25P2500.03882.0142.00.25SingleTO-2644800200500PartSPICECheck
IXTK88N30P3000.04088.0180.00.21SingleTO-2646300250600Part Check
IXTP02N120P120075.0000.24.73.80SingleTO-220104160033PartSPICECheckOrder
IXTP03N90P90080.0000.34.04.40SingleTO-2208028028Part 
IXTP05N100P100030.0000.58.12.50SingleTO-22019675050Part 
IXTP06N120P120034.0000.613.33.00SingleTO-22023690042Part CheckOrder
IXTP08N100P100020.0000.811.33.00SingleTO-22024075042PartSPICECheckOrder
IXTP08N120P120025.0000.814.02.50SingleTO-22033390050Part CheckOrder
IXTP10N60P6000.74010.032.00.62SingleTO-2201720500200Part Check
IXTP10N60PM6000.7405.032.02.50SingleTO-220 OVERMOLDED161050050Part 
IXTP12N50P5000.50012.029.00.62SingleTO-2201830200Part Check
IXTP12N50PM5000.5006.029.02.50SingleTO-220 OVERMOLDED183040050Part 
IXTP14N60P6000.55014.036.00.42SingleTO-2202500500300Part Check
IXTP14N60PM6000.5507.036.01.66SingleTO-220 OVERMOLDED250050075Part Check
IXTP16N50P5000.40016.043.00.42SingleTO-2202480400300Part CheckOrder
IXTP16N50PM5000.4207.543.01.66SingleTO-220 OVERMOLDED248040075Part 
IXTP1N100P100015.0001.015.52.50SingleTO-22033175050Part Check
IXTP1N120P120020.0001.017.62.00SingleTO-22044590063Part CheckOrder
IXTP1N80P80014.0001.09.03.00SingleTO-22025070042Part Check
IXTP1R4N100P100011.0001.417.82.00SingleTO-22045075063Part Check
IXTP1R4N120P120013.0001.424.81.45SingleTO-22066690086Part Check
IXTP1R4N60P
Obsolete
6009.0001.45.22.50SingleTO-220PHASE OUT/OBSOLETE14050050NAPart 
IXTP2N100P10007.5002.024.31.45SingleTO-22065580086Part CheckOrder
IXTP2R4N120P12007.5002.437.01.00SingleTO-2201207920125Part Check
IXTP2R4N50P
Obsolete
Replaced By: IXTP2N65X2
5003.7502.46.12.25SingleTO-220PHASE OUT/OBSOLETE24040055IXTP2N65X2NAPart Check
IXTP36N30P3000.11036.070.00.42SingleTO-2202250250300PartSPICECheckOrder
IXTP3N100P10004.8003.039.01.00SingleTO-2201100820125Part CheckOrder
IXTP3N60P
Obsolete
Replaced By: IXTP4N65X2
6002.9003.09.81.80SingleTO-220PHASE OUT/OBSOLETE41150070IXTP4N65X2NAPart 
IXTP42N25P2500.08442.070.00.42SingleTO-2202300200300PartSPICECheck
IXTP4N80P8003.0003.515.01.25SingleTO-220750600100Part Check
IXTP50N20P2000.06050.070.00.42SingleTO-2202720150360PartSPICECheck
IXTP50N20PM2000.06020.070.01.66SingleTO-220 OVERMOLDED272015090Part 
IXTP5N50P
Obsolete
Replaced By: IXTP8N65X2
5001.4005.012.61.40SingleTO-220PHASE OUT/OBSOLETE62040090IXTP8N65X2NAPart Check
IXTP62N15P1500.04062.070.00.42SingleTO-2202250150350Part Check
IXTP6N50P
Obsolete
Replaced By: IXTP8N65X2
5001.1006.014.61.25SingleTO-220PHASE OUT/OBSOLETE740400100IXTP8N65X2NAPart 
IXTP75N10P1000.02575.074.00.42SingleTO-2202250120360Part Check
IXTP7N60P
Obsolete
Replaced By: IXTP8N65X2
6001.1007.020.00.83SingleTO-220PHASE OUT/OBSOLETE1080500150IXTP8N65X2NAPart 
IXTP8N50P
Obsolete
Replaced By: IXTP8N65X2
5000.8008.020.00.83SingleTO-220PHASE OUT/OBSOLETE1050400150IXTP8N65X2NAPart Check
IXTQ100N25P2500.027100.0185.00.21SingleTO-3P6300200600Part Check
IXTQ110N10P1000.015110.0110.00.31SingleTO-3P3550130480Part Check
IXTQ120N15P1500.016120.0150.00.25SingleTO-3P4900150600PartSPICECheck
IXTQ120N20P2000.022120.0152.00.21SingleTO-3P6000180714Part Check
IXTQ140N10P1000.011140.0155.00.25SingleTO-3P4700120600Part Check
IXTQ14N60P6000.55014.036.00.42SingleTO-3P2500500300Part Check
IXTQ150N15P1500.013150.0190.00.21SingleTO-3P5800150714Part Check
IXTQ16N50P5000.40016.043.00.42SingleTO-3P2480400300Part Check
IXTQ170N10P1000.009170.0198.00.21SingleTO-3P6000120715Part CheckOrder
IXTQ18N60P6000.42018.049.00.35SingleTO-3P2500500360Part Check
IXTQ22N50P5000.27022.050.00.35SingleTO-3P2880400350Part CheckOrder
IXTQ22N60P6000.35022.062.00.31SingleTO-3P3600500400Part Check
IXTQ26N50P5000.23026.065.00.31SingleTO-3P3600300400Part CheckOrder
IXTQ26N60P6000.27026.072.00.27SingleTO-3P4150500460Part 
IXTQ30N50P5000.20030.070.00.27SingleTO-3P4150400460Part 
IXTQ30N60P6000.24030.082.00.23SingleTO-3P5050500540Part Check
IXTQ36N30P3000.11036.070.00.42SingleTO-3P2250250300PartSPICECheckOrder
IXTQ36N50P5000.17036.082.00.23SingleTO-3P4700400540Part CheckOrder
IXTQ42N25P2500.08442.070.00.42SingleTO-3P2300200300PartSPICECheck
IXTQ44N50P5000.14044.098.00.19SingleTO-3P5440400650Part Check
IXTQ50N20P2000.06050.070.00.42SingleTO-3P2720150360Part Check
IXTQ52N30P3000.07352.0110.00.31SingleTO-3P3490250400PartSPICECheckOrder
IXTQ62N15P1500.04062.070.00.42SingleTO-3P2250150350Part 
IXTQ64N25P2500.04964.0105.00.31SingleTO-3P3450200400PartSPICECheck
IXTQ69N30P3000.04969.0156.00.25SingleTO-3P4960330500PartSPICECheck
IXTQ69N30PM3000.04925.0156.01.38SingleTO-3P OVERMOLDED496025090Part Check
IXTQ74N20P2000.03474.0107.00.31SingleTO-3P3300160480PartSPICECheck
IXTQ75N10P1000.02575.074.00.42SingleTO-3P2250120360PartSPICECheck
IXTQ82N25P2500.03882.0142.00.25SingleTO-3P4800200500PartSPICECheck
IXTQ88N30P3000.04088.0180.00.21SingleTO-3P6300250600Part CheckOrder
IXTQ96N15P1500.02496.0110.00.31SingleTO-3P3500150480PartSPICECheck
IXTQ96N20P2000.02496.0145.00.25SingleTO-3P4800160600PartSPICECheck
IXTR200N10P1000.008120.0235.00.50SinglePLUS247™7600100300Part Check
IXTS01N90P-22390075.0000.12.25.00SingleSOT-2238228525Part 
IXTS01N90P-8990075.0000.12.25.00SingleSOT-898228525Part 
IXTT100N25P2500.027100.0185.00.21SingleTO-2686300200600PartSPICECheck
IXTT110N10P1000.015110.0110.00.31SingleTO-2683550130480Part Check
IXTT120N15P1500.016120.0150.00.25SingleTO-2684900150600Part Check
IXTT140N10P1000.011140.0155.00.25SingleTO-2684700120600Part CheckOrder
IXTT170N10P1000.0090170.0198.00.21SingleTO-2686000120715Part Check
IXTT26N50P5000.23026.065.00.31SingleTO-2683600300400Part Check
IXTT26N60P6000.27026.072.00.27SingleTO-2684150500460Part Check
IXTT30N50P5000.20030.070.00.27SingleTO-2684150400460Part 
IXTT30N60P6000.24030.082.00.23SingleTO-2685050500540Part 
IXTT36N50P5000.17036.082.00.23SingleTO-2684700400540Part Check
IXTT52N30P3000.07352.0110.00.31SingleTO-2683490250400PartSPICECheck
IXTT64N25P2500.04964.0105.00.31SingleTO-2683450200400PartSPICECheck
IXTT69N30P3000.04969.0156.00.25SingleTO-2684960330500PartSPICECheck
IXTT74N20P2000.03474.0107.00.31SingleTO-2683300160480PartSPICECheck
IXTT82N25P2500.03882.0142.00.25SingleTO-2684800200500PartSPICECheckOrder
IXTT88N30P3000.04088.0180.00.21SingleTO-2686300250600PartSPICECheck
IXTT96N15P1500.02496.0110.00.31SingleTO-2683500150480PartSPICECheck
IXTT96N20P2000.02496.0145.00.25SingleTO-2684800160600PartSPICECheck
IXTU1N80P80014.0001.09.03.00SingleTO-25125070042Part 
IXTU4N60P6002.0004.013.01.41SingleTO-25163550090Part 
IXTV26N50P5000.23026.065.00.31SingleISOPLUS220™3600300400Part 
IXTY02N120P120075.0000.24.73.80SingleTO-252104160033Part CheckOrder
IXTY03N90PHV90080.0000.34.04.40SingleTO-2528028028Part 
IXTY08N100P100020.0000.811.33.00SingleTO-25224075042Part CheckOrder
IXTY1N100P100015.0001.015.52.50SingleTO-25233175050Part Check
IXTY1N120P120020.0001.017.62.00SingleTO-25244590063Part Check
IXTY1N80P80014.0001.09.03.00SingleTO-25225070042Part Check
IXTY1R4N100P100011.8001.417.82.00SingleTO-25245075063Part Check
IXTY1R4N120P120013.0001.424.81.45SingleTO-25266690086Part Check
IXTY1R4N120PHV120013.0001.424.81.45SingleTO-252HV66690086Part Check
IXTY1R4N60P
Obsolete
6009.0001.45.22.50SingleTO-252PHASE OUT/OBSOLETE14050050NAPart 
IXTY2N100P10007.5002.024.31.45SingleTO-25265580086Part CheckOrder
IXTY2N60P
Obsolete
Replaced By: IXTY2N65X2
6005.1002.07.02.25SingleTO-252PHASE OUT/OBSOLETE24040056IXTY2N65X2NAPart Check
IXTY2R4N50P
Obsolete
Replaced By: IXTY2N65X2
5003.7502.46.12.25SingleTO-252PHASE OUT/OBSOLETE24040056IXTY2N65X2NAPart 
IXTY3N50P
Obsolete
Replaced By: IXTY4N65X2
5002.0003.09.31.80SingleTO-252PHASE OUT/OBSOLETE40940070IXTY4N65X2NAPart 
IXTY3N60P
Obsolete
6002.9003.09.81.80SingleTO-252PHASE OUT/OBSOLETE41150070NAPart 
IXTY5N50P
Obsolete
Replaced By: IXTY8N65X2
5001.4005.012.61.40SingleTO-252PHASE OUT/OBSOLETE62040090IXTY8N65X2NAPart