Very High Voltage Series - 2500V - 4700V N-Channel Standard Power MOSFETs

Littelfuse Discrete MOSFETs Very High Voltage Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Very High Voltage series of N-Channel Standard MOSFETs are specifically designed to address demanding, fast-switching power conversion applications requiring very high blocking voltages up to 4.5kV. Thanks to the positive temperature coefficient of their on-state resistance, these very high voltage MOSFETs are ideally suited for parallel device operation, which provides cost-effective solutions compared to series-connected, lower-voltage MOSFET ones. This also results in reduction in the associated gate drive circuitry, further simplifying the design, saving PCB board space, and improving the reliability of the overall system.

Features:

  • High blocking voltage
  • Proprietary high voltage ISOPLUS™ packages
  • Up to 4500V electrical isolation (DCB)
  • UL 94 V-0 Flammability qualified (molding epoxies)

Applications:

  • Capacitor discharge circuits
  • High voltage power supplies
  • Pulse circuits
  • Laser and X-ray generation systems
  • High voltage relay disconnect circuits
  • Energy tapping applications from the power grid

Advantages:

  • Easy to mount
  • Space savings
  • High power density

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Replaced By PartCheck StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTA02N250HV25004500.27.41.5SingleTO-263HV116150083YesPart IXTA02N250HVCheckOrder
IXTF02N45045006250.210.61.6SingleI4-PAK246160078YesPart IXTF02N450CheckOrder
IXTF1N2502500401411.13SingleI4-PAK16602500110YesPart IXTF1N250Check
IXTF1N400
Replaced By: IXTF1N450
4000601780.78SingleI4-PAK25303500160IXTF1N450Part IXTF1N400
IXTF1N4504500800.9460.77SingleI4-PAK17001750165YesPart IXTF1N450CheckOrder
IXTF1R4N4504500401.4880.65SingleI4-PAK3300660190YesPart IXTF1R4N450Check
IXTH02N25025004500.27.41.5SingleTO-247116150083YesPartSPICEIXTH02N250CheckOrder
IXTH02N450HV45006250.210.61.1SingleTO-247HV2461600113YesPart IXTH02N450HVCheck
IXTH1N2502500401.5410.5SingleTO-24716602500250YesPartSPICEIXTH1N250Check
IXTH1N450HV4500801460.24SingleTO-247HV17001750520YesPart IXTH1N450HVCheck
IXTK5N25025008.852000.13SingleTO-26485601200960PartSPICEIXTK5N250Order
IXTL2N45045002021800.56SingleTO-264I68601750220YesPartSPICEIXTL2N450CheckOrder
IXTL2N47047002021800.56SingleTO-264I68601750220YesPartSPICEIXTL2N470Check
IXTN5N25025008.852000.18SingleSOT-22785601200700Part IXTN5N250
IXTT02N450HV45006250.210.61.1SingleTO-268HV2461600113YesPart IXTT02N450HVCheckOrder
IXTT1N250HV2500401.5410.5SingleTO-268HV16602500250YesPart IXTT1N250HVCheckOrder
IXTT1N450HV4500801460.24SingleTO-268HV17001750520YesPartSPICEIXTT1N450HVCheckOrder
IXTX1R4N450HV4500401.4880.13SingleTO-247 PLUS-HV3300660960YesPart IXTX1R4N450HVCheck
IXTX5N25025008.852000.13SingleTO-247 PLUS85601200960YesPart IXTX5N250Check
To request product environmental information, please complete the Product Environmental Information Request Form.