background-waves

IXTP80N10T

Product Status| Activei

IXTP80N10T

DiscMSFT NChTrenchGate-Gen1 TO-220AB/FP | Series: Gen1
info

Trench Gate Power MOSFETs are ideally suited for low voltage/ high current applications, requiring an exceedingly low RDS(on), thus guaranteeing very low power Dissipation. This, combined with wide ranging operating junction temperature from -40 °C to 175 °C make them suitable candidates for automobile applications and other similar demanding applications in harsh environments.

Advantages:

  • Easy to Mount
  • Space Savings
  • High power density
PropertyValue
Status
Active
VDSS (V)
100
RDS(ON),max @ 25 °C (Ω)
0.014
ID, cont @ 25 °C (A)
80
Gate Charge (nC)
60
RthJC (K/W)
0.65
Configuration
Single
Package Type
TO-220
CISS (pF)
3040
trr,typ (ns)
100
PD (W)
230
  • International Standard Packages
  • Low RDS(ON)
  • Avalanche rated
  • High Current Handling Capability
  • Fast Intrinsic Rectifier

IXTP80N10T Applications

Highlights Section

  • Switch-Mode and Resonant-Mode Power Supplies
  • Dc-dc converters
  • Battery Chargers
  • Uninterrupted Power Supplies
  • AC motor drives
  • Dc choppers
  • High Speed Power Switching Applications

IXTP80N10T Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTP80N10TDiscMSFT NChTrenchGate-Gen1 TO-220AB/FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.