IXFH76N15T2 - Gen2 Series

Series: Gen2
Questions? Contact Littelfuse Support
Littelfuse Power Semi TO-247 3 H 2Sq 1W2N 3L image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These devices are offered with drain-to-source voltage ratings from 40V to 170V and provide high current capabilities of up to 600 Amperes (Tc=@25oC). The combined high current ratings of these devices and available compact package options provide designers the ability to control more power within a smaller footprint. Furthermore, these devices promote device consolidation through the reduction or elimination of multiple paralleled lower current rated MOSFET devices in high power switching applications. The resultant effect is a reduction in part count, as well as the number of required drive components, thus improving upon over-all system simplicity, reliability, and cost.

Features:

  • High current capability (up to 600A)
  • Low RDS(ON) and gate charge (Qg)
  • Incorporates Littelfuse HiPerFETTM technology for fast power switching
    performance
  • Avalanches capabilities

Advantages:

  • Eliminates multiple paralleled lower current rated MOSFET devices
  • Provides the ability to control more power within a smaller footprint
  • Improves overall system reliability and cost

Applications:

  • Switch-Mode and Resonant-Mode Power Supplies
  • DC-DC Converters
  • Battery Chargers
  • Synchronous rectification
  • Uninterrupted Power Supplies
  • AC motor drives
  • DC Choppers
  • High Speed Power Switching Applications
To request product environmental information, please complete the Product Environmental Information Request Form.