N-Channel Ultra Junction MOSFETs


  • X-Class

  • 600V - 1000V Ultra Junction Power MOSFETs with HiPerFET™ Options

  • VDSS (V): 600, 650, 850, 1000

  • RDS(ON),max @ 25 ℃ (Ohm): 0.033, 0.038, 0.041, 0.051, 0.055, 0.065, 0.066, 0.068, 0.073, 0.089 more

  • ID, cont @ 25 ℃ (A): 3.5, 8, 9.5, 14, 18, 20, 24, 26, 30, 32 more

  • X2-Class

  • 600V - 700V Power MOSFETs with HiPerFET™ Options

  • VDSS (V): 600, 650, 700

  • RDS(ON),max @ 25 ℃ (Ohm): 0.013, 0.017, 0.023, 0.024, 0.03, 0.033, 0.038, 0.05, 0.052, 0.065 more

  • ID, cont @ 25 ℃ (A): 2, 4, 8, 12, 14, 18, 20, 22, 24, 34 more

  • X3-Class

  • 150V - 650V N-Channel Ultra Junction Power MOSFETs with HiPerFET™ Options

  • Voltage Rating (V): 650

  • VDSS (V): 150, 200, 250, 300, 600, 650

  • RDS(ON),max @ 25 ℃ (Ohm): 0.0025, 0.003, 0.0035, 0.004, 0.0045, 0.0046, 0.005, 0.0054, 0.0055, 0.0062 more

  • X4-Class

  • 135V - 200V N-Channel Ultra Junction Power MOSFETs with HiPerFET™ Options

  • VDSS (V): 135, 150, 200

  • RDS(ON),max @ 25 ℃ (Ohm): 0.0031, 0.0044, 0.0055, 0.0063, 0.0069, 0.0072, 0.008, 0.0085, 0.0095, 0.0106 more

  • ID, cont @ 25 ℃ (A): 60, 86, 94, 100, 120, 130, 150, 170, 220, 240 more