background-waves

IXFH78N60X3

Product Status| Activei

IXFH78N60X3

Discrete MOSFET 78A 600V X3 TO247 | Series: X3 Class
info

The 600V X3-Class Ultra Junction MOSFET IXFH78N60X3 is available in 78A nominal current rating and TO-247 package. These Power MOSFETs feature significantly reduced channel resistance RDS(on) and gate charge Qg. They feature the lowest figures of merit (FOM) RDS(on)xQg and RDS(on)xRthJC. These benefits enable designers to achieve higher efficiency using simplified thermal design. This HiPerFET™ series of power MOSFETs feature body diodes which offer low reverse recovery charge (QRM) and short reverse recovery time (trr).

PropertyValue
Status
Active
VDSS (V)
600
RDS(ON),max @ 25 °C (Ω)
0.038
ID, cont @ 25 °C (A)
78
Gate Charge (nC)
70
RthJC (K/W)
0.16
Package Type
TO-247
CISS (pF)
4700
trr,typ (ns)
205
PD (W)
780
TJ Max (°C)
150
CRSS (pF)
36
  • Low static losses
  • Well-suited for high frequency applications
  • Simplified thermal design
  • High ruggedness against overvoltage
  • Low gate drive power demand

IXFH78N60X3 Applications

Highlights Section

  • Power supplies for telecom and server applications in hard- and soft-switching designs
  • Unidirectional and bidirectional DC/DC converter
  • DC-AC converter in mobile application
  • Battery charging circuits

IXFH78N60X3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFH78N60X3Discrete MOSFET 78A 600V X3 TO247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.